AD5373
PRODUCTION32-Channel, 14-Bit, Serial Input, Voltage-Output DAC
- Part Models
- 3
- 1ku List Price
- Starting From $57.59
Overview
- 32-channel DAC in a 64-lead LQFP
- AD5372 / AD5373 guaranteed monotonic to 16/14 bits
- Maximum output voltage span of 4 × VREF (20 V)
- Multiple, independent output voltage spans available
- System calibration function allowing user-programmable offset and gain
- Clear function to user-defined SIGGNDx
- Simultaneous update of DAC outputs
- See Data Sheet for Additional Information
The AD5372 / AD5373 contain 32, 16-bit or 14-bit digital-to-analog converters (DACs) in a single 64-lead LQFP. The devices provide buffered voltage outputs with a nominal span of 4× the reference voltage. The gain and offset of each DAC can be independently trimmed to remove errors. For even greater flexibility, the device is divided into four groups of eight DACs. Two offset DACs allow the output range of the groups to be altered. Group 0 can be adjusted by Offset DAC 0, and Group 1 to Group 3 can be adjusted by Offset DAC 1.
The AD5372 / AD5373 offer guaranteed operation over a wide supply range: VSS from −16.5 V to −4.5 V and VDD from 9 V to 16.5 V. The output amplifier headroom requirement is 1.4 V operating with a load current of 1 mA.
The ADAD5372 / AD5373 have a high-speed serial inter- face, which is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards and can handle clock speeds of up to 50 MHz.
The DAC registers are updated on reception of new data. All the outputs can be updated simultaneously by taking the LDAC input low. Each channel has a programmable gain and an offset adjust register.
Each DAC output is gained and buffered on-chip with respect to an external SIGGNDx input. The DAC outputs can also be switched to SIGGNDx via the CLR pin.
APPLICATIONS
- Level setting in automatic test equipment (ATE)
- Variable optical attenuators (VOA)
- Optical switches
- Industrial control systems
- Instrumentation
Documentation
Data Sheet 1
Application Note 2
Product Highlight 1
Evaluation Design File 1
Device Drivers 1
Product Highlight 1
Solutions Bulletin & Brochure 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5373BCPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD5373BSTZ | 64-Lead LQFP (10mm x 10mm) | ||
| AD5373BSTZ-REEL | 64-Lead LQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| AD5373BCPZ | PRODUCTION | |
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| AD5373BSTZ | PRODUCTION | |
| AD5373BSTZ-REEL | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD5373BSTZ | PRODUCTION | |
| AD5373BSTZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool