AD5165
PRODUCTION256-Position, Ultralow Power 1.8 V Logic-Level Digital Potentiometer
- Part Models
- 2
- 1ku List Price
- Starting From $0.95
Part Details
- Ultralow standby power
- IDD= 50 nA typical
- 256-position
- End-to-end resistance 100 Ω
- Logic high voltage 1.8 V
- Power supply 2.7 V to 5.5 V
- Low temperature coefficient 35 ppm/°C
- Compact thin 8-lead TSOT-8
(2.9 mm × 2.8 mm) package - Simple 3-wire digital interface
- Wide operating temperature
- -40°C to +125°C
- Pin-to-pin compatible to
- AD5160 with CS inverted
The AD5165 provides a compact 2.9 mm × 2.8 mm packaged solution for 256-position adjustment applications. These devices perform the same electronic adjustment function as mechanical potentiometers or variable resistors, with enhanced resolution, solid-state reliability, and superior low temperature coefficient performance. The AD5165’s supply voltage requirement is 2.7 V to 5.5 V, but its logic voltage requirement is 1.8 V to VDD. The AD5165 consumes very low quiescent power during standby mode and is ideal for battery-operated applications.
Wiper settings are controlled through a simple 3-wire interface. The interface is similar to the SPI® digital interface except for the inverted chip-select function that minimizes logic power consumption in the idling state. The resistance between the wiper and either endpoint of the fixed resistor varies linearly with respect to the digital code transferred into the wiper register.
Operating from a 2.7 V to 5.5 V power supply and consuming less than 50 nA typical standby power allows use in battery-operated portable or remote utility device applications.
Note: The terms digital potentiometer, RDAC, and VR are used interchangeably.
APPLICATIONS
- Battery-operated electronics adjustment
- Remote utilities meter adjustment
- Mechanical potentiometer replacement
- Transducer circuit adjustment
- Automotive electronics adjustment
- Gain control and offset adjustment
- System calibration
- VCXO adjustment
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Frequently Asked Question 1
Product Selection Guide 1
Device Drivers 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5165BUJZ100-R2 | 8-Lead TSOT | ||
AD5165BUJZ100-R7 | 8-Lead TSOT |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5165BUJZ100-R2 | ||
AD5165BUJZ100-R7 | PRODUCTION | |
Jan 26, 2010 - 10_0007 Halogen Free Material Change for TSOT Products |
||
AD5165BUJZ100-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?