AD5100

PRODUCTION

System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

Part Models
1
1ku List Price
Starting From $3.60

Part Details

  • 2 device-enabling outputs with 6 programmable monitoring
    Inputs (See Table 1 on data sheet)
  • Two 30 V monitoring inputs with shutdown control of external devices
    Programmable overvoltage, undervoltage, turn-on and turn-off thresholds, and shutdown timings
    Shutdown warning with fault detection
    Reset control of external devices
  • 5 V and 7.96 V monitoring inputs with reset control of external devices
    Programmable reset thresholds and hold time
  • eMOST-compatible inputs
    Diagnostic application using V2MON and V4MON
  • Two supervisory functions
    Watchdog reset controller with programmable timeout and selectable floating input
    Manual reset control for external devices
  • Digital interface and programmability
    I2C-compatible interface
    OTP for permanent threshold and timing settings
    OTP can be overwritten for dynamic adjustments
    Power-up by edge triggered signal
    Power-down over I2C bus
  • Additional Features found on the data sheet
AD5100
System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD5100

AD5100 Evaluation Board

Product Details

The AD5100 evaluation board allows the designer to evaluate the features of the AD5100 for a variety of voltage monitoring functions. Its also allows non-OTP AD5100 parts to be evaluated using the desired thresholds and delay settings. It connects directly to a USB port and requires a separate +12V power supply.

EVAL-AD5100
AD5100 Evaluation Board

Latest Discussions

No discussions on ad5100 yet. Have something to say?

Start a Discussion on EngineerZone®