SSM2529

NOT RECOMMENDED FOR NEW DESIGNS

Digital Input, Mono 2 W, Class-D Audio Power Amplifier

Part Details

  • Filterless mono, digital input Class-D amplifier
  • I2C control interface
  • Serial digital audio interface supports common formats (I2S, PCM, LJ, RJ, TDM1-16, PDM)
  • Supports wide range of sample rates: 8.0 kHz to 96.0 kHz
  • MCLK and BCLK can be provided by built-in phase-locked loop (PLL)
  • Supports single power supply mode; DVDD can be provided by built-in low dropout (LDO) regulator
  • 2.5 V to 5.5 V SPKVDD operating supply voltage
  • 1.08 V to 1.98 V DVDD operating supply voltage
  • Support off-chip volume control without I2C
  • 2.4 W into 4 Ω and 1.4W into 8 Ω at 5V supply with <1% THD+N
  • Available in a 16-ball, 1.92 mm × 1.94 mm, 0.4 mm pitchWLCSP
  • Efficiency 95% at full scale into 8 Ω
  • Signal-to-noise ratio (SNR): 103 dB, A-weighted
  • Power supply rejection ratio (PSRR): >80 dB at 217 Hz
  • Digital volume control: −70 dB to +24 dB in 0.375 dB steps
  • Ultralow idle current
  • Autosample rate detection
  • Pop-and-click suppression
  • Short-circuit and thermal protection with programmable autorecovery
  • Supports smart power-down when no input signal is detected
  • Power-on reset and UVLO voltage monitoring
  • Selectable ultralow EMI emission mode
  • Supports SPKVDD voltage monitor
  • Digital audio processing
    • 7-band programmable equalizer
    • Programmable dynamic range compression (DRC) with noise gate, expander, compressor, and limiter
SSM2529
Digital Input, Mono 2 W, Class-D Audio Power Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed