SSM2317

PRODUCTION

Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

Viewing:

Part Details

  • Filterless Class-D amplifier with Σ-Δ modulation
  • Automatic level control (ALC) improves dynamic range and prevents clipping
  • 3 W into 3 Ω load and 1.4 W into 8 Ω load at 5.0 V supply with <10% total harmonic distortion (ALC off)
  • 700 mW into 8 Ω load at 4.2 V supply (ALC 80%)
  • 93% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • >93 dB signal-to-noise ratio (SNR)
  • Single-supply operation from 2.5 V to 5.5 V
  • 20 nA ultralow shutdown current
  • Short-circuit and thermal protection
  • Available in 9-ball, 1.5 mm × 1.5 mm WLCSP
  • Pop-and-click suppression
  • Built-in resistors reduce board component count
  • Default fixed 18 dB or user-adjustable gain setting
SSM2317
Filterless High Efficiency Mono 3 W Class-D Audio Amplifier
SSM2317 Functional Block Diagram SSM2317-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-SSM2317

SSM2317 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-SSM2317
SSM2317 Evaluation Board

Latest Discussions

Recently Viewed