SSM2302

Obsolete

Filterless High Efficiency Class-D Stereo Audio Amplifier

Part Details

  • Filterless Class-D amplifier with built-in output stage
  • 1.4 W into 8 Ω at 5.0 V supply with less than 1% THD
  • 85% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • Better than 98 dB SNR (signal-to-noise ratio)
  • Single-supply operation from 2.5 V to 5.0 V
  • 20 nA ultralow shutdown current
  • Short-circuit and thermal protection
  • Available in 16-lead, 3 mm × 3 mm LFCSP
  • Pop-and-click suppression
  • Built-in resistors reduce board component count
  • Fixed and user-adjustable gain configurations


SSM2302
Filterless High Efficiency Class-D Stereo Audio Amplifier
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
Hardware Ecosystem

Parts Product Life Cycle Description
SSM2306 NOT RECOMMENDED FOR NEW DESIGNS 2 W, Filterless, Class-D Stereo Audio Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-SSM2302

SSM2302 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-SSM2302
SSM2302 Evaluation Board

Latest Discussions

No discussions on SSM2302 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed