SSM2220

Obsolete

Audio Dual Matched PNP Transistor

Part Details

  • Low Voltage Noise - @ 100 Hz, 1 nV/√Hz MAX
  • High Gain Bandwidth - 190 MHz TYP C = 1 mA, 165 Typ
  • Tight Gain Matching - 3% Max
  • Outstanding Logarithmic Conformance - rBE = 0.3 Ω Typ
  • Low Offset Voltage - 200 µV Max
SSM2220
Audio Dual Matched PNP Transistor
Ask a Question

Documentation

Learn More

Latest Discussions