SSM2210
ObsoleteAudio Dual Matched NPN Transistor
Part Details
This part is no longer available. Please see the SSM2212.
The SSM2210 is a dual NPN matched transistor pair specifically desinged to meet the requirements of ultra-low noise audio systems.
With it's extremely low input base spreading resistance (rbb' is typically 28 Ω), and high current gain (hFE typically exceeds 600 @ lC = 1 mA), systems inplementing the SSM2210 can achieve outstanding signal-to-noise ratios. This will result in superior performance compared to systems incorporating commercially available monolithic amplifiers.
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ssm2210 yet. Have something to say?
Start a Discussion on EngineerZone®