SSM2167

PRODUCTION

Low Voltage Microphone Preamplifier with Variable Compression & Noise Gating

Part Models
2
1ku List Price
Starting From $1.41
Viewing:

Part Details

  • Complete microphone conditioner in a 10-lead package
  • Single 3 V operation
  • Low shutdown current < 2 μA
  • Adjustable noise gate threshold
  • Adjustable compression ratio
  • Automatic limiting feature prevents ADC overload
  • Low noise and distortion: 0.2% THD + N
  • 20 kHz bandwidth
SSM2167
Low Voltage Microphone Preamplifier with Variable Compression & Noise Gating
SSM2167 Pin Configuration SSM2167 Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-SSM2167

SSM2167 Evaluation Board

Product Details

The AN-583 application note provides a basic explanation of how the board is set up and how to use it to evaluate the SSM2167. This document is only a supplement and makes several references to figures contained in the product data sheet. The current data sheet for the SSM2167 is available on-line.


EVAL-SSM2167
SSM2167 Evaluation Board

Latest Discussions

Recently Viewed