SSM2143

LAST TIME BUY

-6 dB Differential Line Receiver

Viewing:

Part Details

  • High Common-Mode Rejection
    DC: 90 dB typ
    60 Hz: 90 dB typ
    20 kHz: 85 dB typ
  • Ultralow THD: 0.0006% typ @ 1 kHz
  • Fast Slew Rate: 10 V/ms typ
  • Wide Bandwidth: 7 MHz typ (G = 1/2)
  • Two Gain Levels Available: G = 1/2 or 2
  • Low Cost

SSM2143
-6 dB Differential Line Receiver
SSM2143 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed