SSM2000
ObsoleteHUSH® Stereo Noise Reduction System with Adaptive Threshold
Part Details
The SSM2000 is an advanced audio noise reduction system based on proprietary HUSH® circuitry. HUSH combines a dynamic filter and downward expander to provide a high level of effectiveness without the sonic artifacts normally associated with noise reduction systems. In addition, an Adaptive Threshold circuit detects nominal signal levels and dynamically adjusts both thresholds, thereby providing optimal results regardless of pro-gram source. Since it is a single-ended system, HUSH can be used on virtually any audio source, including audio and video tapes, radio and television broadcasts, or any other source with objectionable noise. The SSM2000 can be used with Dolby encoded sources with excellent results. A key feature is direct access to the Voltage Controlled Amplifier port enabling additional functions such as dc volume control, automatic level compression, etc. with minimal external circuitry.
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ssm2000 yet. Have something to say?
Start a Discussion on EngineerZone®