ADSP-SC58x and ADSP-2158x Series
ADSP-SC58x and ADSP-2158x Series
Multicore SHARC+arm® SOC Delivers 26GFLOPS Performance at Under 2W for Advanced Real-Time Audio and Industrial Applications
Designed for a Wide Variety of Real-Time Applications
- Automotive, Consumer and Professional Audio
- Multi-axis motor control
- Energy distribution systems
- and other computationally intensive use cases
|
![]() Family Comparison |
Single-chip SOC Providing Optimized BOM Cost and Board Area Design
Multiple ADSP-SC58x and ADSP-2158x Product Options
- Integrated dual SHARC+ floating-point DSP cores and arm® Cortex®-A5 processor
- 6GFLOPs, 2.0GMACS Floating-pt SHARC+ DSP performance (2x 500MHz)
- 20GFLOPS FFT/iFFT Accelerator delivering over 5x SHARC core performance (5µsec 1024-pt cFFT with DMA)
- Enabling 105°C environments and reduced heat-sinks and no fans for increased reliability & robustness
- Industry standard arm® Cortex®-A5 (900DMIPS at 500 MHz) with FPU and Neon® DSP extensions
- Enhanced integrated peripherals including Gigabit Ethernet (w/AVB), MLB, USB, CAN, SDIO & PCIe
- Easy to use deterministic DSP coding at twice the previous SHARC performance
- Code compatible SHARC+ cores add double precision floating point support, byte addressability, optional L1-cache mode and branch prediction
- Large on-chip 640KB L1 SRAM/cache per SHARC+ core, 256KB shared L2 SRAM & advanced DMA features
- High performance external memory with up to dual-DDR3 interfaces
- Glue-less DSP Digital Audio Interfaces including 8x full SPORT (w/I2S), SPDIF & Sample Rate Converters
- Multiple serial interfaces including Quad SPI, I2C, UARTs
- Scalable multi-device support with high speed link-port or PCIe connectivity options
- For IP protection, fast secure boot and secure network connectivity
Multiple ADSP-SC58x and ADSP-2158x Product Options
- One or two SHARC+ cores, with or without the arm® Cortex®-A5 processor, and various peripheral options
- Pin compatible options within two variants of a 19-mm × 19-mm (0.8mm pitch) cspBGA package
- Higher-pin-count full-featured version (529-Ball) or a cost-optimized, reduced pin-count option (349-Ball)
- CrossCore Embedded Studio (CCES) with optimized C/C++ compiler, DSP Libraries and project examples
- FreeRTOS real-time operating system on both SHARC+ and arm® Cortex®-A5 cores, as well as HCC Embedded USB Host, USB Device, and file system stacks running on the arm® Cortex®-A5.
- ADSP-SC58x EZ-KIT-Lite development boards with full reference schematics and PCB design details
- High speed JTAG emulators (ICE-1000/2000) facilitate the creation, test, and debug of advanced applications
- Yocto based distribution
- Full Linux SDK provided for seamless development
- A broad range of on-chip peripherals supported
- Ability to load and communicate with SHARC applications
Software and Development Tools
Evaluation Kits
Processor Manual
Evaluation Design File
Application Note
- EE-399: The Linux Run-Time SHARC Loader on ADSP-SC57x/SC58x Processors ( 3) PDF
- EE-375: Migrating Legacy SHARC to ADSP-SC58x/2158x SHARC+ Processors ( 1) PDF
- EE-378: Processor Comparison Guide (ADSP-BF60x/BF70x vs ADSP-SC58x/2158x) ( 1) PDF
- EE-377: Using MCAPI/MDMA for ADSP-SC58x Dual-SHARC Audio Talkthrough ( 2) PDF