REF43
NOT RECOMMENDED FOR NEW DESIGNS+2.5V Low Power Precision Voltage Reference
- Part Models
- 6
- 1ku List Price
- Starting From $6.16
Part Details
- +2.5 Volt Output: ±0.05% Max
- Low Temperature Coefficient: 10 ppm/°C Max
- Excellent Regulation
- Load Regulation: 20 ppm/mA Max
- Line Regulation: 2 ppm/V Max
- Supply Current: 450µA Max
- Temperature Voltage Output: +1.9mV/°C
- Operating Voltage Range: +4.5V to +40V
- Extended Industrial Temp Range: -40°C to +85°C
- Available in Die Form
The REF43 is a low-power precision reference providing a stable +2.5V output independent of variations in supply voltage, load conditions or ambient temperature. It is suitable as a reference level for 8-, 10- and 12-bit data acquisition systems, or wherever a stable, known voltage is required.
Tight output tolerances and low thermal drift are assured by zener-zap trimming of both output voltage and its temperature coefficient. A unique curvature correction circuit reduces the thermal curvature which is characteristic of many previous bandgap references.
Documentation
Data Sheet 2
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
REF43FZ | 8-Lead CerDIP | ||
REF43GPZ | 8-Lead PDIP | ||
REF43GSZ | 8-Lead SOIC | ||
REF43GSZ-REEL | 8-Lead SOIC | ||
REF43GSZ-REEL7 | 8-Lead SOIC | ||
REF43NBC | CHIPS OR DIE |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
REF43FZ | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
REF43FZ | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
REF43FZ | ||
REF43GPZ | PRODUCTION | |
REF43GSZ | PRODUCTION | |
REF43GSZ-REEL | PRODUCTION | |
REF43GSZ-REEL7 | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
REF43GPZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |