REF196

PRODUCTION

3.3V Precision Micropower, Low Dropout, Low Voltage Reference

Part Models
4
1ku List Price
Starting From $2.23

Part Details

  • Initial Accuracy: ±2 mV Max 
  • Temperature Coefficient: 5 ppm/°C Max 
  • Low Supply Current: 45 µA Max 
  • Sleep Mode: 15 µA Max 
  • Low Dropout Voltage 
  • Load Regulation: 6 ppm/mA 
  • Line Regulation: 4 ppm/V 
  • High Output Current: 30 mA 
  • Short-Circuit Protection 
REF196
3.3V Precision Micropower, Low Dropout, Low Voltage Reference
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed