REF194

PRODUCTION

4.5V Precision Micropower, Low Dropout, Low Voltage Reference

Part Models
5
1ku List Price
Starting From $2.23

Part Details

  • Initial Accuracy: ±2 mV Max
  • Temperature Coefficient: 5 ppm/°C Max
  • Low Supply Current: 45 µA Max
  • Sleep Mode: 15 µA Max
  • Low Dropout Voltage
  • Load Regulation: 4 ppm/mA
  • Line Regulation: 4 ppm/V
  • High Output Current: 30 mA
  • Short-Circuit Protection
REF194
4.5V Precision Micropower, Low Dropout, Low Voltage Reference
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

Universal Programmable Analog Front End for Process Control Applications
CN0209 Circuits from the lab

Fully Programmable Universal Analog Front End for Process Control Applications

Features and Benefits

  • Complete Analog front end for Process Control
  • Inputs include RTD, thermocouple, 4-20 mA, +/- 10V
  • Easily switch between the various input types
CN0209
Fully Programmable Universal Analog Front End for Process Control Applications
CN0354
Low Power Multichannel Thermocouple Measurement System with Cold Junction Compensation

Latest Discussions

Recently Viewed