REF192

PRODUCTION

2.5V Precision Micropower, Low Dropout, Low Voltage Reference

Part Models
12
1ku List Price
Starting From $2.23

Part Details

  • Initial Accuracy: ±2 mV Max
  • Temperature Coefficient: 5 ppm/°C Max
  • Low Supply Current: 45 µA Max
  • Sleep Mode: 15 µA Max
  • Low Dropout Voltage
  • Load Regulation: 4 ppm/mA
  • Line Regulation: 4 ppm/V
  • High Output Current: 30 mA
  • Short-Circuit Protection
REF192
2.5V Precision Micropower, Low Dropout, Low Voltage Reference
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
Tools & Simulations


Reference Designs

Bipolar Output DAC Circuit with ±5 V Power Supplies
CN0183 Circuits from the lab

Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply

Features and Benefits

  • Precision 16-bit voltage source
  • 8 Channels Self contained
  • +12V to +/- 5V supply
CN0183
Precision 16-Bit, Bipolar Output Voltage Source with +12 V to ±5 V Supply

Latest Discussions

Recently Viewed