REF191

PRODUCTION

2.048V, Precision Micropower, Low Dropout, Low Voltage Reference

Part Models
6
1ku List Price
Starting From $1.80

Part Details

  • Initial Accuracy: ±2 mV Max
  • Temperature Coefficient: 5 ppm/°C Max
  • Low Supply Current: 45 µA Max
  • Sleep Mode: 15 µA Max
  • Low Dropout Voltage
  • Load Regulation: 4 ppm/mA
  • Line Regulation: 4 ppm/V
  • High Output Current: 30 mA
  • Short-Circuit Protection
  • Download REF191-EP Data Sheet (pdf)
  • Supports defense and aerospace applications (AQEC standard)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Product change notification
  • Qualification data available on request
REF191
2.048V, Precision Micropower, Low Dropout, Low Voltage Reference
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
Tools & Simulations

Latest Discussions

Recently Viewed