REF02

NOT RECOMMENDED FOR NEW DESIGNS

+5V Precision Voltage Reference/Temperature Transducer

Part Models
25
1ku List Price
Starting From $1.77

Part Details

  • High output accuracy:
    5.0 V, ±0.3% maximum
  • Adjustable output: ± 3% minimum
  • Excellent temperature stability:
    8.5 ppm/°C maximum
  • Low noise:
    15 μV p-p typical
  • High supply voltage range:
    up to 36 V maximum
  • Low supply current:
    1.4 mA maximum
  • High load-driving capability:
    10 mA maximum
  • Temperature output function

REF02
+5V Precision Voltage Reference/Temperature Transducer
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADR02 PRODUCTION Ultracompact, Precision 5.0 V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed