MAXM22510

RECOMMENDED FOR NEW DESIGNS

2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power

2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver with Integrated Isolated Power

Part Models
2
1ku List Price
Starting From $7.42
Viewing:

Part Details

  • Space Saving Solution
    • Fully Integrated Module for Compact Design
  • High-Performance Transceiver Enables Flexible Designs
    • Integrated DC-DC for Cable-Side Power
    • Compliant with RS-485 EIA/TIA-485 Standard
    • 500kbps Maximum Data Rate for the MAXM22510
    • 25Mbps Maximum Data Rate for the MAXM22511
    • Allows Up to 128 Devices on the Bus
  • Integrated Protection Ensures for Robust Communication
    • ±35kV ESD (HBM) on Driver Outputs/Receiver Inputs
    • 2.5kVRMS Withstand Isolation Voltage for 60 Seconds (VISO)
    • 630VPEAK Maximum Repetitive Peak-Isolation Voltage (VIORM)
    • 445VRMS Maximum Working-Isolation Voltage (VIOWM)
    • Withstands ±10kV Surge per IEC 61000-4-5
    • Thermal Shutdown
MAXM22510
2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power
MAXM22510, MAXM22511: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAXM22511EVKIT

Evaluation Kit for the MAXM22510/MAXM22511

Features and Benefits

  • Operates From a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • Up to 2500VRMS Isolation for 60s
  • Fully Assembled and Tested

Product Details

The MAXM22510/MAXM22511 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAXM22510/MAXM22511 isolated RS-485/RS-422 transceiver module. The EV kit operates from a single 3.3V supply.

Applications

  • Building Automation
  • HVAC
  • Industrial Automation
  • Power Meters
  • Programmable Logic Controllers

MAXM22510EVKIT

Evaluation Kit for the MAXM22510/MAXM22511

Features and Benefits

  • Operates From a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • Up to 2500VRMS Isolation for 60s
  • Fully Assembled and Tested

Product Details

The MAXM22510/MAXM22511 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAXM22510/MAXM22511 isolated RS-485/RS-422 transceiver module. The EV kit operates from a single 3.3V supply.

Applications

  • Building Automation
  • HVAC
  • Industrial Automation
  • Power Meters
  • Programmable Logic Controllers

MAXM22511EVKIT
Evaluation Kit for the MAXM22510/MAXM22511
MAXM22510EVKIT
Evaluation Kit for the MAXM22510/MAXM22511

Latest Discussions

No discussions on maxm22510 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed