MAX14949

RECOMMENDED FOR NEW DESIGNS

5kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection and Integrated Transformer Driver

Industry's Most Robust Isolated RS-485

Part Models
2
1ku List Price
Starting From $4.54
Viewing:

Part Details

  • High Integration Simplifies Designs
    • Integrated LDO for Cable-Side Power
    • Integrated Transformer Driver for Power Transfer to Cable Side Has Up to 80% Efficiency at 150mA Load
  • High-Performance Transceiver Enables Flexible Designs
    • Compliant with RS-485 EIA/TIA-485 Standard
    • 500kbps (max) Data Rate
    • Up to 256 Devices on the Bus
  • Integrated Protection for Robust Communication
    • ±30kV ESD (HBM) on Driver Outputs/Receiver Inputs
    • 5kVRMS Withstand-Isolation Voltage for 60 Seconds (VISO)
    • 1200VPEAK Maximum Repetitive Peak-Isolation Voltage (VIORM)
    • 848VRMS Maximum Working-Isolation Voltage (VIOWM)
    • >30 Years Lifetime at Rated Working Voltage
    • Withstands ±10kV Surge per IEC 61000-4-5
    • Thermal Shutdown
MAX14949
5kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection and Integrated Transformer Driver
MAX14949: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX149X2EVKIT

Evaluation Kit for the MAX14940/MAX14943/MAX14946/MAX14949

Features and Benefits

  • Operates from a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/ PROFIBUS Evaluation
  • 5000VRMSIsolation for 60s
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX149X2 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14943 isolated RS-485/PROFIBUS transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary-side of the circuit.

The MAX149X2 EV kit comes with the MAX14943GWE+ installed, but can also be used to evaluate the pin-compatible MAX14940, MAX14946, and MAX14949 ICs.

Applications

  • HVAC
  • Industrial Automation Equipment
  • Power Meters
  • Programmable Logic Controllers

MAX149X2EVKIT
Evaluation Kit for the MAX14940/MAX14943/MAX14946/MAX14949

Latest Discussions

No discussions on max14949 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed