MAX14945

RECOMMENDED FOR NEW DESIGNS

2.75kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection

Industry's Most Robust Isolated RS-485

Part Models
2
1ku List Price
Starting From $3.87
Viewing:

Part Details

  • High-Performance Transceiver Enables Flexible Designs
    • Integrated LDO for Cable-Side Power
    • Compliant with RS-485 EIA/TIA-485 Standard
    • 500kbps Maximum Data Rate
    • Allows Up to 256 Devices on the Bus
  • Integrated Protection Ensures Robust Communication
    • ±30kV ESD (HBM) on Driver Outputs/Receiver Inputs
    • 2.75kVRMS Withstand-Isolation Voltage for 60s (VISO)
    • 630VPEAK Maximum Repetitive Peak-Isolation Voltage (VIORM)
    • 445VRMS Maximum Working-Isolation Voltage (VIOWM)
    • > 30 Years Lifetime at Rated Working Voltage
    • Withstands ±10kV Surge per IEC 61000-4-5
    • Thermal Shutdown
MAX14945
2.75kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection
MAX14945: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX149X1EVKIT

Evaluation Kit for the MAX14938/MAX14939/MAX14941/MAX14942/MAX14945 and MAX14948

Features and Benefits

  • Operates From a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/Profibus Evaluation
  • 2750VRMS Isolation for 60s
  • Fully Assembled and Tested

Product Details

The MAX149X1 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14938 isolated RS-485/Profibus™ transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondaryside of the circuit.

The MAX149X1 EV kit can also be used to evaluate the MAX14939, MAX14941, MAX14942, MAX14945, and MAX14948.

Applications

  • HVAC
  • Industrial Automation Equipment
  • Power Meters
  • Programmable Logic Controllers

MAX149X1EVKIT
Evaluation Kit for the MAX14938/MAX14939/MAX14941/MAX14942/MAX14945 and MAX14948

Latest Discussions

No discussions on max14945 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed