LTM8003

RECOMMENDED FOR NEW DESIGNS

40VIN, 3.5A Step-Down Silent Switcher μModule Regulator

Viewing:

Part Details

  • Complete Step-Down Switch Mode Power Supply
  • Low Noise Silent Switcher® Architecture
  • Wide Input Voltage Range: 3.4V to 40V
  • Wide Output Voltage Range: 0.97V to 18V
  • Wide Temperature Range: –40°C to 150°C (H-Grade)
  • 3.5A Continuous Output Current, 6A peak
  • See datasheet for additional features
LTM8003
40VIN, 3.5A Step-Down Silent Switcher μModule Regulator
LTM8003 Application Circuit LTM8003 Performance Graph LTM8003 Pin Configuration LTM8003 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTM8003
  • LTM8003-3.3

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTM8003
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2416A

LTM8003 Demo Board | Low EMI Buck μModule Regulator, 6V ≤ VIN ≤ 40V, VOUT = 5V @ 3.5A

Product Details

Demonstration circuit 2416A features the LTM8003, a 40V, 3.5A step-down μModule® Regulator. This demo circuit is configured to deliver a 5.0V output from an input voltage between 6.0V to 40V at a switching frequency of 2MHz. The wide input range of the LTM8003 allows a variety of input sources such as automotive batteries and industrial supplies. Under light load conditions, the available Burst Mode® operation supports high efficiency with low output ripple.

DC2416A
LTM8003 Demo Board | Low EMI Buck μModule Regulator, 6V ≤ VIN ≤ 40V, VOUT = 5V @ 3.5A
DC2416A Demo Board DC2416A Demo Board DC2416A Demo Board DC2416A Demo Board

Latest Discussions

Recently Viewed