LTM8002

RECOMMENDED FOR NEW DESIGNS

40VIN, 2.5A Silent Switcher µModule Regulator

Part Models
5
1ku List Price
Starting From $10.73

Part Details

  • Complete Step-Down Switch Mode Power Supply
  • Low Noise Silent Switcher® Architecture
  • Wide Input Voltage Range: 3.4V to 40V
  • Wide Output Voltage Range: 0.97V to 18V
  • Wide Temperature Range: –40°C to 150°C (H-Grade)
  • 2.8A Continuous for 5VOUT, 12VIN, 2MHz at 105°C (H-Grade)
  • 3.5A Peak
  • FMEA Compliant Pinout
    Output Stays at or Below Regulation Voltage During Adjacent Pin Short or if a Pin Is Left Floating
  • Selectable Switching Frequency: 200kHz to 3MHz
  • External Synchronization
  • Low Quiescent Current: 25µA (5VOUT)
  • Programmable Soft-Start
  • Tiny, Low Profile 6.25mm × 6.25mm × 2.22mm BGA Package
LTM8002

40VIN, 2.5A Silent Switcher µModule Regulator

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8002

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTM8002
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2501A

LTM8002 40VIN, 2.5A Step-Down µModule Regulator

Product Details

Demonstration circuit 2501A features the LTM®8002, a 40V, 2.5A step-down µModule® regulator. This demo circuit is configured to deliver a 5.0V output from an input voltage between 6.0V to 40V at a switching frequency of 1MHz. The wide input range of the LTM8002 allows a variety of input sources such as automotive batteries and industrial supplies. Under light load conditions, the available Burst Mode® operation supports high efficiency with low output ripple.

The demo board has an EMI filter installed. The EMI performance of the board is shown in Figure 6 and Figure 7.

The LTM8002 data sheet gives complete description of the device, operation and application information. The data sheet must be read in conjunction with this demo manual prior to working on or modifying demo circuit 2501A.

DC2501A
LTM8002 40VIN, 2.5A Step-Down µModule Regulator

Latest Discussions

Recently Viewed