LTM4686

RECOMMENDED FOR NEW DESIGNS

Ultrathin Dual 10A or Single 20A μModule Regulator with Digital Power System Management

Part Models
2
1ku List Price
Starting From $29.83

Part Details

  • Dual, Fast, Analog Loops with Digital Interface for Control and Monitoring
  • Output Voltage Range: 0.5V to 3.6V
  • ±0.5% Maximum DC Output Error Over Temperature
  • 10A DC Typical, 12A Peak Output Current, per Channel
  • ±5% Current Readback Accuracy at 10A Load
  • 400kHz PMBus-Compliant I2C Serial Interface
  • Integrated 16-Bit ∆Σ ADC
  • Supports Telemetry Polling Rates Up to 125Hz
  • Constant Frequency Current Mode Control
  • Parallel and Current Share Multiple Modules
  • All 7-Bit Slave Addresses Supported
  • Drop-In Pin-Compatible to Dual 9A LTM4675 and Dual 13A LTM4676A and Dual 18A LTM4677
  • 16mm × 11.9mm × 1.82mm LGA Package

Readable Data:

  • Input and Output Voltages, Currents, and Temperatures
  • Running Peak Values, Uptime, Faults and Warnings
  • Onboard EEPROM Fault Log Record with ECC

Writable Data and Configurable Parameters:

  • Output Voltage, Voltage Sequencing and Margining
  • Digital Soft-Start/Stop Ramp
  • OV/UV/OT, UVLO, Frequency and Phasing
LTM4686
Ultrathin Dual 10A or Single 20A μModule Regulator with Digital Power System Management
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
Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTM4686
  • LTM4686-1

LTpowerCAD 2

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2722A

LTM4686 Ultrathin Dual 10A or Single 20A µModule Regulator With Digital Power System Management

Product Details

Demonstration circuit 2722A is a dual-output, high efficiency, high density, µModule regulator with 2.7V to 17V input range. Each output can supply 10A maximum load current. The demo board has a LTM4686 µModule regulator, which is a dual 10A or single 20A step-down regulator with digital power system management. Please see LTM4686 data sheet for more detailed information.

DC2722A powers up to default settings and produce power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay™ onto your PC and use LTC’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly and store the configuration in EPROM, view telemetry of voltage, current, temperature and fault status.

DC2722A
LTM4686 Ultrathin Dual 10A or Single 20A µModule Regulator With Digital Power System Management

Reference Designs

Agilex7 2X F-Tile Alternative µModule
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile) (Alternative µModule) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile) (Alternative µModule)
Altera FPGA

Latest Discussions

Recently Viewed