LTM4676

Obsolete

Dual 13A or Single 26A μModule (Power Module) Regulator with Digital Power System Management

Part Models
3
1ku List Price
price unavailable

Part Details

  • Dual, Fast, Analog Loops with Digital Interface for Control and Monitoring
  • Wide Input Voltage Range: 4.5V to 26.5V
  • Output Voltage Range: 0.5V to 5.4V (4V on VOUT0)
  • ±1% Maximum DC Output Error Over Temperature
  • ±2.5% Current Readback Accuracy at 10A Load
  • 400kHz PMBus-Compliant I2C Serial Interface
  • Integrated 16-Bit ΔΣ ADC
  • Constant Frequency Current Mode Control
  • Parallel and Current Share Multiple Modules
  • 16 Slave Addresses; Rail/Global Addressing
  • 16mm × 16mm × 5.01mm BGA Package
    Readable Data:
    • Input and Output Voltages, Currents, and Temperatures
    • Running Peak Values, Uptime, Faults and Warnings
    • Onboard EEPROM Fault Log Record
    Writable Data and Configurable Parameters:
    • Output Voltage, Voltage Sequencing and Margining
    • Digital Soft-Start/Stop Ramp
    • OV/UV/OT, UVLO, Frequency and Phasing

Suggested Replacement Parts

LTM4676A RECOMMENDED FOR NEW DESIGNS

Dual 13A or Single 26A μModule Regulator with Digital Power System Management

LTM4676
Dual 13A or Single 26A μModule (Power Module) Regulator with Digital Power System Management
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 2
LTM4620A PRODUCTION Dual 13A or Single 26A DC/DC μModule (Power Module) Regulator
LTM4630 RECOMMENDED FOR NEW DESIGNS Dual 18A or Single 36A DC/DC μModule (Power Module) Regulator
Digital Power System Managers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 7


Models for the following parts are available in LTspice:

  • LTM4676
  • LTM4676A

Linduino 4

LTpowerCAD 5


Design tools for the following parts are available in LTpowerCAD:

  • LTM4676
  • LTM4676A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2087A

LTM4676 Demo Board | Buck µModule, 4.5V ≤ VIN ≤ 16V, VOUT = 1V @ 26A

Product Details

Demonstration circuit 2087A is a single-output, high efficiency, high density, μModule® regulator with 4.5V to 16V input range. It can supply 26A maximum load current. The demo board has a LTM4676 μModule regulator, which is a dual 13A or single 26A step-down regulator with PMBus power system management. Please see LTM4676 data sheet for more detailed information.


 


eval board
DC1811B-KIT

LTM4676 with DC1613A Demo Kit | LTM4676 (DC1811) with USB-to-PMBus Adapter (DC1613A)

Product Details

Demonstration circuit 1811B-A is a dual-output, high efficiency, high density, μModule® regulator with 4.5V to 26.5V input range. Each output can supply 13A maximum load current. The demo board has a LTM4676 μModule regulator, which is a dual 13A or single 26A step-down regulator with PMBus power system management. Please see LTM4676 data sheet for more detailed information.


 


eval board
DC2269A-A

LTM4676 Plug-In Demo Board | 1.5" × 1.2" with Edge Connector, Dual 13A Buck μModule with PMBus, 4.5V ≤ VIN ≤ 26.5V, VOUT0 = 1V @ 13A, VOUT1 = 1.8V @ 13A

Product Details

Demonstration circuit 2269A-A is a dual-output, high efficiency, high density, μModule® supply on a small 1.5" × 1.2" PCB board with 4.5V to 26.5V input range. Each output can supply 13A maximum load current. The demo board has a LTM4676 μModule regulator, which is a dual 13A or single 26A step-down regulator with PMBus power system management. The DC2269A can be easily inserted to an edge connector for testing and debugging. It has an optional input filter inductor (L1) to further reduce input ripple EMI noise.

DC2087A
LTM4676 Demo Board | Buck µModule, 4.5V ≤ VIN ≤ 16V, VOUT = 1V @ 26A
DC1811B-KIT
LTM4676 with DC1613A Demo Kit | LTM4676 (DC1811) with USB-to-PMBus Adapter (DC1613A)
DC2269A-A
LTM4676 Plug-In Demo Board | 1.5" × 1.2" with Edge Connector, Dual 13A Buck μModule with PMBus, 4.5V ≤ VIN ≤ 26.5V, VOUT0 = 1V @ 13A, VOUT1 = 1.8V @ 13A

Reference Designs

Arria 10 SoC - Top View
Altera Arria 10 SoC Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Arria 10 SoC Development Kit

Latest Discussions

Recently Viewed