LTM4661

RECOMMENDED FOR NEW DESIGNS

15V, 4A Step-Up μModule Regulator

Part Models
3
1ku List Price
Starting From $8.22

Part Details

  • Complete Solution in <1cm2 (Single-Sided PCB) or 0.5cm2 (Dual-Sided PCB)
  • Input Voltage Range: 1.8V to 5.5V, Down to 0.7V After Start-Up
  • Output Voltage Range: 2.5V to 15V
  • 4A Switch Current
  • Dual Phase Operation
  • ±3% Maximum Total DC Output Voltage Regulation Over Load, Line and Temperature
  • Output Disconnect in Shut Down
  • Inrush Current Limit
  • External Frequency Synchronization
  • Selectable Burst Mode® Operation
  • Output Overvoltage and Overtemperature Protection
  • 6.25mm × 6.25mm × 2.42mm BGA package
LTM4661
15V, 4A Step-Up μModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4661
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2569A

LTM4661EY Demo Board | 1.8V-5.5V Input, Synchronous Step-Up μModule Regulator

Product Details

Demonstration circuit 2569A is ultrathin step-up μModule regulator featuring the LTM4661. The DC2569A operates over 1.8V to 5.5V input and it generates 12V, 1A output from 5V input. Also, the LTM4661 has precision voltage reference, which can generate output voltage with 3% tolerance over the full operating conditions. The 1MHz switching frequency operation results in small and efficient circuit. The converter operates with only one phase in burst mode and achieves over 90% efficiency with 100mA load. The demonstration circuit can be easily modified to generate different output voltages.

DC2569A
LTM4661EY Demo Board | 1.8V-5.5V Input, Synchronous Step-Up μModule Regulator

Latest Discussions