LTM4653

RECOMMENDED FOR NEW DESIGNS

EN55022B Compliant 58V, 4A Step-Down DC/DC µModule Regulator

Part Models
3
1ku List Price
Starting From $14.78

Part Details

  • Complete Low EMI Switch Mode Power Supply
  • EN55022 Class B Compliant
  • Wide Input Voltage Range: 3.1V to 58V
  • Up to 4A Output Current
  • Output Voltage Range: 0.5V ≤ VOUT ≤ 0.94 • VIN
  • ±1.67% Total DC Output Voltage Error Over Line, Load and Temperature (–40°C to 125°C)
  • Parallel and Current Share with Multiple LTM4653s
  • Analog Output Current Indicator
  • Programmable Input Voltage Limiting
  • Constant-Frequency Current Mode Control
  • Power Good Indicator and Programmable Soft-Start
  • Overcurrent/Overvoltage/Overtemperature Protection
  • 15mm × 9mm × 5.01mm BGA Package
LTM4653
EN55022B Compliant 58V, 4A Step-Down DC/DC µModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4653

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTM4653
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2327A

LTM4653 EN55022B Compliant 58V, 4A Step-Down DC/DC μModule Regulator

Product Details

Demonstration circuit 2327A is a step-down DC/DC converter with 28V to 58V input voltage, 24V output voltage and max 4A output featuring the LTM4653Y. The LTM®4653 is an ultralow noise, 58V, 4A step-down DC/DC μModule regulator. It is designed to meet the radiated emissions requirement of EN55022B. A switching frequency range of 250kHz to 3MHz is supported and the module can synchronize to an external clock. The LTM4653 data sheet must be read in conjunction with this demo manual prior to working on or modifying demo circuit DC2327A.

DC2327A
LTM4653 EN55022B Compliant 58V, 4A Step-Down DC/DC μModule Regulator

Latest Discussions

Recently Viewed