LTM2895

PRODUCTION

100MHz Isolated DAC SPI Serial Interface

Part Models
3
1ku List Price
Starting From $9.58
Viewing:

Part Details

  • Isolated Interface: 6000VRMS for 1 Minute
  • CSA (IEC/UL) Approved, File #255632
  • 100MHz SPI-Compatible I/O
  • Configurable SPI Word-Length: 8 to 32 Bits
  • Supports Two Isolated Chip Selects
  • Falling Edge Sensitive Low Jitter LOAD
  • Three Isolated Control or Multiplexer Signals
  • 1.71V to 5.5V I/O Voltages
  • 3V to 5.5V Supply Voltages
  • High Common Mode Transient Immunity
  • 15mm × 6.25mm BGA Package
LTM2895
100MHz Isolated DAC SPI Serial Interface
LTC2642-16 DAC Isolation Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Safety and Regulatory Compliance 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
LTM2892 PRODUCTION SPI/Digital or I2C μModule Isolator
LTM2893 PRODUCTION 100MHz Isolated ADC Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC2589A

LTM2895 Demo Board | 100MHz SPI µModule Isolator

Product Details

Demonstration circuit DC2589A shows an LTM2895 isolating and interfacing an LTC2642-16. The LTM2895 is a high speed SPI isolator for interfacing DACs with a full complement of control signals. The LTC2642-16 is a bipolar 16-bit unbuffered voltage output DAC. Low noise isolated power is delivered to the isolated side with a LT3999 push pull driver and isolation transformer.

DC2589A
LTM2895 Demo Board | 100MHz SPI µModule Isolator
DC2589A - Schematic

Latest Discussions

Recently Viewed