LTM2887

PRODUCTION

SPI/Digital or I2C μModule Isolator with Dual Adjustable 5V Regulators

Part Models
12
1ku List Price
Starting From $13.76
Viewing:

Part Details

  • 6-Channel Logic Isolator: 2500VRMS for 1 Minute
  • UL-CSA Recognized File #E151738
  • Isolated DC Power:
    • 1.8V to 5V Logic Supply at Up to 100mA
    • 0.6V to 5V Auxiliary Supply at Up to 100mA
  • No External Components Required
  • SPI/Digital (LTM2887-S) or I2C (LTM2887-I) Options
  • High Common Mode Transient Immunity: 30kV/μs
  • High Speed Operation:
    • 10MHz Digital Isolation
    • 4MHz/8MHz SPI Isolation
    • 400kHz I2C Isolation
  • 3.3V (LTM2887-3) or 5V (LTM2887-5) Operation
  • 1.62V to 5.5V (LTM3886-S) or 3V to 5.5V (LTM2886-I) Logic Supply
  • ±10kV ESD HBM Across the Isolation Barrier
  • Maximum Continuous Working Voltage: 560VPEAK
  • Low Current Shutdown Mode (<10μA)
  • Low Profile 15mm × 11.25mm × 3.42mm BGA Package
LTM2887
SPI/Digital or I2C μModule Isolator with Dual Adjustable 5V Regulators
Isolated 4MHz SPI Interface LTM2887 Operating Through 50kV/μs CM Transients Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
I²C Isolators 1
LTM2892 PRODUCTION SPI/Digital or I2C μModule Isolator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1791A-B

LTM2887-5S Demo Board | SPI µModule Isolator (5.0V Supply)

Product Details

Demonstration circuit 1791A is a serial peripheral interface bus (SPI) or inter-IC bus (I2C) μModule isolator with dual adjustable 5V regulators featuring the LTM2887. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule isolator. The demo circuit operates from a single external supply on VCC. The part generates output voltages on VCC2 and VL2 which may be adjusted by external programming resistors. It communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.


 


eval board
DC1791A-A

LTM2887-3S Demo Board | SPI µModule Isolator (3.3V Supply)

Product Details

Demonstration circuit 1791A is a serial peripheral interface bus (SPI) or inter-IC bus (I2C) μModule isolator with dual adjustable 5V regulators featuring the LTM2887. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule isolator. The demo circuit operates from a single external supply on VCC. The part generates output voltages on VCC2 and VL2 which may be adjusted by external programming resistors. It communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.


 


eval board
DC1791A-D

LTM2887-5I Demo Board | I2C µModule Isolator (5.0V Supply)

Product Details

Demonstration circuit 1791A is a serial peripheral interface bus (SPI) or inter-IC bus (I2C) μModule isolator with dual adjustable 5V regulators featuring the LTM2887. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule isolator. The demo circuit operates from a single external supply on VCC. The part generates output voltages on VCC2 and VL2 which may be adjusted by external programming resistors. It communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.

eval board
DC1791A-C

LTM2887-3I Demo Board | I2C µModule Isolator (3.3V Supply)

Product Details

Demonstration circuit 1791A is a serial peripheral interface bus (SPI) or inter-IC bus (I2C) μModule isolator with dual adjustable 5V regulators featuring the LTM2887. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule isolator. The demo circuit operates from a single external supply on VCC. The part generates output voltages on VCC2 and VL2 which may be adjusted by external programming resistors. It communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.


 


DC1791A-B
LTM2887-5S Demo Board | SPI µModule Isolator (5.0V Supply)
DC1791A - Schematic
DC1791A-A
LTM2887-3S Demo Board | SPI µModule Isolator (3.3V Supply)
DC1791A - Schematic
DC1791A-D
LTM2887-5I Demo Board | I2C µModule Isolator (5.0V Supply)
DC1791A - Schematic
DC1791A-C
LTM2887-3I Demo Board | I2C µModule Isolator (3.3V Supply)
DC1791A - Schematic

Latest Discussions

Recently Viewed