LTM2885

PRODUCTION

6500VRMS Isolated RS485/RS422 μModule Transceiver + Power

Part Models
3
1ku List Price
Starting From $14.10
Viewing:

Part Details

  • RS485/RS422 Transceiver: 6500VRMS for 1 Minute
  • CSA (IEC/UL) Approved, File #255632
  • Isolated DC Power: 5V at 200mA
  • No External Components Required
  • 20Mbps or Low EMI 250kbps Data Rate
  • High ESD: ±15kV HBM on Transceiver Interface
  • High Common Mode Transient Immunity: 50kV/μs
  • Integrated Selectable 120Ω Termination
  • Extended Creepage and Clearance ~14.6mm
  • 1.62V to 5.5V Logic Supply Pin for Flexible Digital Interface
  • Maximum Continuous Working Voltage: 690VRMS
  • High Input Impedance Failsafe RS485 Receiver
  • Current Limited Drivers and Thermal Shutdown
  • Compatible with TIA/EIA-485-A and PROFIBUS
  • High Impedance Output During Internal Fault Condition
  • Low Current Shutdown Mode (< 10μA)
  • General Purpose CMOS Isolated Channel
  • 22mm × 9mm × 5.16mm Surface Mount BGA Package
LTM2885
6500VRMS Isolated RS485/RS422 μModule Transceiver + Power
LTM2885 Application Circuit LTM2885 Pin Configuration LTM2885 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Safety and Regulatory Compliance 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Isolated RS-485 1
LTC1535 PRODUCTION Isolated RS485 Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1794A

LTM2885 Demo Board | 6.5kV Isolated RS485/RS422 μModule Transceiver + Power

Product Details

Demonstration circuit 1794A is an isolated RS485/RS422 μModule® transceiver + power featuring the LTM2885. The demo circuit is a 6500VRMS galvanically isolated RS485/ RS422 transceiver interface. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. The demo circuit operates from a single external supply on VCC. The part generates the output voltage VCC2 and communicates all necessary signaling across the isolation barrier using LTC’s isolator μModule technology.


 


DC1794A
LTM2885 Demo Board | 6.5kV Isolated RS485/RS422 μModule Transceiver + Power
DC1794A - Schematic

Latest Discussions

Recently Viewed