LTC7862

RECOMMENDED FOR NEW DESIGNS

140V High Efficiency Switching Surge Stopper

Part Models
12
1ku List Price
Starting From $4.08

Part Details

  • VOUT Clamp Stops High Voltage Input Surges
  • 100% Duty Cycle Pass-Through Mode During Normal Operation
  • Switches During Overvoltage or Overcurrent Transients and Faults and During Startup
  • High Efficiency Switching Enables Long Duration Surge Protection and High Output Currents
  • Wide VIN Range: 4V to 140V (150V Abs Max)
  • Adjustable Output Voltage Clamp Up to 60V
  • Adjustable Output Overcurrent Protection
  • RSENSE or Inductor DCR Current Sensing
  • Power Inductor Reduces Input EMI in Normal Mode
  • Adjustable Soft-Start for Inrush Current Limiting
  • Programmable Fault Timer
  • Open-Drain Fault Warning Indicator
  • 2.7% Retry Duty Cycle During Faults
  • Adjustable Switching Frequency: 50kHz to to 900kHz
  • Adjustable Input Voltage Turn-On Threshold
  • Adjustable Input Overvoltage Lockout Threshold
  • 20-Pin 4mm × 5mm QFN and TSSOP Packages
LTC7862
140V High Efficiency Switching Surge Stopper
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC7860 RECOMMENDED FOR NEW DESIGNS High Efficiency Switching Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7862
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2674A

LTC7862EUFD Demo Board | 8V ≤ VIN(Normal) ≤ 32V, Surge to 140V; 32.7V ≤ VOUT(Clamp) ≤ 35V @ 10A

Product Details

Demonstration circuit 2674A is a 140V high efficiency switching surge stopper featuring the LTC7862. The board operates from an input voltage range of 8V to 140V, and provides a 8V to 34V output from 0A to 10A. Its output voltage is programmed to be clamped at 34V (typical) with a minimum ride-through duration of 500ms to allow the load to operate through the input overvoltage events. Its output current is limited to protect against output short-circuit faults. A soft-start feature is utilized to control its output voltage slew rate at start-up and input voltage transients. This feature reduces current surge and output voltage overshoot. The demonstration board is able to achieve low insertion drop (210mV typical) by utilizing the low RDS(ON) N-channel MOSFETs and low DCR inductor. This board also includes optional reverse polarity protection circuit which protects the downstream loads up to −40V. The demonstration circuit is suitable for a wide range of automotive, industrial, and telecom applications.

The LTC7862 high efficiency switching surge stopper protects loads from input high voltage transients. During an input overvoltage event, the LTC7862 controls the gate of two external N-channel MOSFETs and operate as a switching DC/DC step-down regulator. The output voltage is maintained at a safe level, allowing the loads to continue to operate through the input overvoltage events.

During normal operation, the LTC7862 turns on the top external N-channel MOSFET continuously, passing the input voltage through to the output with minimal voltage drop. The LTC7862 also limits the maximum output current to protect against overcurrent and short-circuit faults. A programmable timer limits the time that the LTC7862 can spend switching during an overvoltage, overcurrent, or startup condition. When the timer expires, the external MOSFETs are turned off for a cooldown period and then the LTC7862 restarts. The timer limits how long the LTC7862 can switch when the power loss is relatively high, the components and thermal design can be optimized for normal pass-through operation.

The LTC7862 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this demo manual for DC2674A. Proper board layout is essential for maximum thermal and electrical performance. See the data sheet sections for details. The LTC7862 is available in 20-lead TSSOP and QFN packages and two operating junction temperature grades: industrial (−40°C to 125°C) and high temperature automotive (−40°C to 150°C).

DC2674A
LTC7862EUFD Demo Board | 8V ≤ VIN(Normal) ≤ 32V, Surge to 140V; 32.7V ≤ VOUT(Clamp) ≤ 35V @ 10A

Latest Discussions

Recently Viewed