LTC4291

NOT RECOMMENDED FOR NEW DESIGNS

PoE++ PSE Digital Controller

Part Details

  • Four PSE Ports
    • Two Power Channels Per Port
  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
    • Compliant Support for Type 1, 2, 3, and 4 PDs
  • Low Power Path Dissipation per Channel
    • 150mΩ Sense Resistance
    • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
    • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
    • Connection Check Distinguishes Single-Signature and Dual-Signature PDs
  • Continuous, Dedicated Per-Port Power and Current Monitoring
    • Per-Port Power Policing
  • 1MHzI2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power Up to 71.3W
  • Available in a 24-Lead 4mm × 4mm QFN Package

There is a newer version of this part available

LTC4291-1 PRODUCTION

4-Port IEEE 802.3bt PoE PSE Controller

LTC4291
PoE++ PSE Digital Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4291-1 PRODUCTION 4-Port IEEE 802.3bt PoE PSE Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions