LTC4098
LTC4098-1

RECOMMENDED FOR NEW DESIGNS

USB Compatible Switching Power Managers/Li-Ion Chargers with Overvoltage Protection

Part Models
4
1ku List Price
Starting From $3.02
Viewing:

Part Details

  • Switching Regulator with Bat-Track Adaptive Output Control Makes Optimal Use of Limited Power Available from USB Port to Charge Battery and Power Application
  • Overvoltage Protection Guards Against Damage
  • Bat-Track External Step-Down Switching Regulator Control Maximizes Efficiency from Automotive, Firewire and Other High Voltage Input Sources
  • 180mΩ Internal Ideal Diode Plus External Ideal Diode Controller Seamlessly Provide Low Loss PowerPath when Input Power is Limited or Unavailable
  • Preset 4.2V Charge Voltage with 0.5% Accuracy (4.1V for LTC4098-1)
  • 4.1V Float Voltage (LTC4098-1) Improves Battery Life and High Temperature Safety Margin
  • Instant-On Operation with Discharged Battery
  • 700mA Maximum Load Current from USB Port
  • 1.5A Maximum Charge Current with Thermal Limiting
  • 20-Lead 3mm × 4mm × 0.75mm QFN Package
LTC4098
LTC4098-1
USB Compatible Switching Power Managers/Li-Ion Chargers with Overvoltage Protection
High Efficiency USB/Automotive Battery Charger with Overvoltage Protection USB Switching Regulator Efficiency  to System Load (PVOUT/PVBUS) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
USB Isolators 1
LTM2884 PRODUCTION Isolated USB Transceiver with Isolated Power
USB Power Manager (PowerPath, Battery Charger) 2
LTC4099 PRODUCTION I2C Controlled USB Power Manager/ Charger with Overvoltage Protection
LTC4155 RECOMMENDED FOR NEW DESIGNS Dual Input Power Manager/ 3.5A Li-Ion Battery Charger with I2C Control and USB OTG
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
DC1303A

LTC4098 with HV Buck Regulator Plug in Interface

Product Details

DC1303A: Demo Board for LTC4098/LTC4098-1 - USB Compatible Switching Power Managers/Li-Ion Chargers with Overvoltage Protection


 


eval board
DC1284A

OBSOLETE: LTC4098 with LT3480 Buck Regulator

Product Details

This evaluation board is obsolete and no longer recommended.

DC1284A: Demo Board for LTC4098/LTC4098-1 - USB Compatible Switching Power Managers/Li-Ion Chargers with Overvoltage Protection


 


eval board
DC1395A

LT3505 HV Buck Regulator Board with Plug-in Interface

Product Details

DC1395A: Demo Board for LT3505 1.2A, Step-Down Switching Regulator in 3mm × 3mm DFN

eval board
DC1394A

LT3480 HV Buck Regulator Board with Plug in Interface

Product Details

Demonstration Circuit 1394A shows how the LT3480 high voltage step-down regulator can be used with the LTC4098 USB-compatible Li-Ion battery charger to design a 2 input source battery charger circuit that also provides power to the load from the LT3480, a 5V wall adapter or the batteries based on available power. The LTC4098 interfaces with a number of ADI switching regulators to provide a high efficiency, high voltage power path. The LT3480 operates from 8V to 38V (60V transients) and provides 2A with a voltage range that is mode and load dependent.

DC1303A
LTC4098 with HV Buck Regulator Plug in Interface
DC1303A - Schematic
DC1284A
OBSOLETE: LTC4098 with LT3480 Buck Regulator
DC1284A - Schematic
DC1395A
LT3505 HV Buck Regulator Board with Plug-in Interface
DC1395A - Schematic
DC1394A
LT3480 HV Buck Regulator Board with Plug in Interface
DC1394A - Schematic

Latest Discussions

No discussions on LTC4098 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed