LTC4090
LTC4090-5

PRODUCTION

USB Power Manager with 2A High Voltage Bat-Track Buck Regulator

Part Models
4
1ku List Price
Starting From $3.89
Viewing:

Part Details

  • Seamless Transition Between Power Sources: Li-Ion Battery, USB, and 6V to 38V Supply (60V Max)
  • 2A Output High Voltage Buck Regulator with Bat-Track Adaptive Output Control  (LTC4090)
  • Internal 215mΩ Ideal Diode Plus Optional External Ideal Diode Controller Provides Low Loss Power Path When External Supply / USB Not Present
  • Load Dependent Charging from USB Input Guarantees Current Compliance
  • Full Featured Li-Ion Battery Charger
  • 1.5A Maximum Charge Current with Thermal Limiting
  • NTC Thermistor Input for Temperature Qualified Charging
  • Tiny (3mm × 6mm × 0.75mm) 22-Pin DFN Package
LTC4090
LTC4090-5
USB Power Manager with 2A High Voltage Bat-Track Buck Regulator
LTC4090 Image LTC4090/LTC4090-5 High Voltage  Battery Charger Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
USB Isolators 1
LTM2884 PRODUCTION Isolated USB Transceiver with Isolated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4090
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1210A

LTC4090EDJC Demo Board | Dual Input USB Power Manager 6V to 36VIN, (60V Transients), Li-Ion Charger, Up to 1.5A IOUT

Product Details

Demostration circuit DC1210A is a dual (one high voltage, one low voltage) input, USB PowerPath controller with a 36V (60V transients) DC/DC converter plus a Li-Ion battery charger featuring the LTC4090. The 2A buck has an input voltage range of 6V to 36V and it provides an output that is 300mV above the battery voltage. The buck output goes to a low dropout 1.5A CC/CV linear lithium-ion battery charger configured for 700mA output and a 4.2V charge voltage.

DC1210A
LTC4090EDJC Demo Board | Dual Input USB Power Manager 6V to 36VIN, (60V Transients), Li-Ion Charger, Up to 1.5A IOUT
DC1210A - Schematic

Latest Discussions

Recently Viewed