LTC4041

RECOMMENDED FOR NEW DESIGNS

2.5A Supercapacitor Backup Power Manager

Part Models
4
1ku List Price
Starting From $3.49

Part Details

  • 2.5A Step-Down Supercapacitor Charger and 2.5A Step-Up Backup Supply
  • 6.5A Switches for 2.5A Backup from One Supercapacitor or Two in Series
  • Input Current Limit Prioritizes Load over Charge Current
  • Input Disconnect Switch Isolates Input During Backup
  • Automatic Seamless Switch-Over to Backup Mode
  • Internal Supercapacitor Balancer (No External Resistors)
  • Programmable Charge Current and Charge Voltage
  • Input Power Fail Indicator
  • System Power Good Indicator
  • Optional OVP Circuitry Protects Device to >60V
  • Constant Frequency Operation
  • Thermally Enhanced 24-Lead 4mm × 5mm QFN Package
LTC4041
2.5A Supercapacitor Backup Power Manager
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4041

Design Tool 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2642A

LTC4041 Demo Board | 2.5A Supercapacitor Backup Power Manager

Product Details

Demonstration circuit 2642A shows the LTC4041 supercapacitor backup power manager operating with either a stack of two series supercapacitors (DC2642A-A) or a single supercapacitor (DC2642A-B). The board demonstrates the design of a 5V rail with a short-term power backup using 10F supercapacitors.

The input current limit, charge current limit, charge voltage, power fail threshold, and boost voltage are all configurable through changing resistor values on the board. Test points for all monitoring pins and LED indicators on status pins are also available to assist in the evaluation.

DC2642A
LTC4041 Demo Board | 2.5A Supercapacitor Backup Power Manager

Latest Discussions

Recently Viewed