LTC4000

RECOMMENDED FOR NEW DESIGNS

High Voltage High Current Controller for Battery Charging and Power Management

Viewing:

Part Details

  • Complete High Performance Battery Charger When Paired with a DC/DC Converter
  • Wide Input and Output Voltage Range: 3V to 60V
  • Input Ideal Diode for Low Loss Reverse Blocking and Load Sharing
  • Output Ideal Diode for Low Loss PowerPath and Load Sharing with the Battery
  • Instant-On Operation with Heavily Discharged Battery
  • Programmable Input and Charge Current: ±1% Accuracy
  • ±0.25% Accurate Programmable Float Voltage
  • Programmable C/X or Timer Based Charge Termination
  • NTC Input for Temperature Qualified Charging
  • 28-Lead 4mm × 5mm QFN or SSOP Packages
LTC4000
High Voltage High Current Controller for Battery Charging and Power Management
48V to 10.8V at 10A Buck Converter Charger for Three LiFePO4 Cells Charge Current and VOUT Profile  vs VBAT During a Charge Cycle Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 2
LTC4020 RECOMMENDED FOR NEW DESIGNS 55V Buck-Boost Multi-Chemistry Battery Charger
LTM8061 RECOMMENDED FOR NEW DESIGNS 32V, 2A μModule (Power Module) Li-Ion/Polymer Battery Charger
Battery Monitors & Fuel Gauges 1
LTC2943 NOT RECOMMENDED FOR NEW DESIGNS Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
Interface Transceivers & Isolators 1
LTM2884 PRODUCTION Isolated USB Transceiver with Isolated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1830B-A

LTC4000EGN Battery Charger Controller and PowerPath Manager

Product Details

Demonstration circuit 1830B is a battery charger controller and PowerPath manager featuring the LTC4000. This board should be connected to a front end DC/DC power supply for a complete charger solution.

eval board
DC1721A

LTC4000EGN/LTC3789EGN Demo Board u 14.6V, 5A Battery Charger with 6VIN to 36VIN Buck-Boost Converter

Product Details

DC1721A Demo Board for:
LTC4000 High Voltage High Current Controller for Battery Charging and Power Management
LTC3789 High Efficiency, Synchronous, 4-Switch. Buck-Boost Controller


 


eval board
DC1830A-B

LTC4000EUFD Demo Board I Battery Charger Controller (no PowerPath Manager)

Product Details

DC1830A-B: Demo Board for the LTC4000 High Voltage High Current Controller for Battery Charging and Power Management.


 


DC1830B-A
LTC4000EGN Battery Charger Controller and PowerPath Manager
DC1830B-A Image
DC1721A
LTC4000EGN/LTC3789EGN Demo Board u 14.6V, 5A Battery Charger with 6VIN to 36VIN Buck-Boost Converter
DC1721A - Schematic
DC1830A-B
LTC4000EUFD Demo Board I Battery Charger Controller (no PowerPath Manager)
DC1830A-A - Schematic

Latest Discussions

Recently Viewed