LTC2936

RECOMMENDED FOR NEW DESIGNS

Programmable Hex Voltage Supervisor with EEPROM and Comparator Outputs

Part Models
8
1ku List Price
Starting From $6.67

Part Details

  • Supervises 6 Power Supplies
  • I2C Adjustable UV and OV Trip Points
  • Guaranteed Threshold Accuracy: ±1% (Maximum)
  • I2C/SMBus Interface
  • Internal EEPROM
  • Six Comparator Outputs
  • Fast Comparator Response Time: 7.5μs
  • 256 Programmable Thresholds per Channel
  • Three Range Settings per Channel
  • Two General Purpose Inputs
  • Three General Purpose Inputs/Outputs
  • Programmable Output Delays
  • Can Be Powered from 3.3V, or 3.4V to 13.9V
  • 24-Lead 4mm × 5mm QFN and SSOP Packages
LTC2936
Programmable Hex Voltage Supervisor with EEPROM and Comparator Outputs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Sequencers 1
LTC2937 RECOMMENDED FOR NEW DESIGNS Programmable Six Channel Sequencer and Voltage Supervisor with EEPROM
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Linduino 2

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
DC2450A-A

LTC2936 QFN-24 Package Socketed Programming Board [Requires DC1613]

Product Details

The DC2450A programming board contains the circuitry needed to program and verify the EEPROM of the LTC2936. This is its sole purpose. The LTC2936 comes in either a 24-pin SSOP or a 24-pin QFN package. The DC2450A-A supports the QFN and the DC2450A-B supports the SSOP package.

eval board
DC2450A-B

LTC2936 SSOP-24 Package Socketed Programming Board [Requires DC1613]

Product Details

The DC2450A programming board contains the circuitry needed to program and verify the EEPROM of the LTC2936. This is its sole purpose. The LTC2936 comes in either a 24-pin SSOP or a 24-pin QFN package. The DC2450A-A supports the QFN and the DC2450A-B supports the SSOP package.

eval board
DC1605B

LTC2936CGN Demo Board | Programmable Hex Voltage Supervisor with EEPROM and Comparator Outputs [Requires DC1613]

Product Details

The DC1605B is a demonstration system that showcases the LTC2936, a 6-channel I2C/SMBus voltage supervisor with EEPROM. The LTC2936 simultaneously monitors up to six power supply voltages and detects undervoltage and overvoltage conditions. In addition the LTC2936 monitors two GPI pins and is able to drive three GPIO pins to indicate OV, UV, system reset, system alert, or other control signal.

DC2450A-A
LTC2936 QFN-24 Package Socketed Programming Board [Requires DC1613]
DC2450A-B
LTC2936 SSOP-24 Package Socketed Programming Board [Requires DC1613]
DC1605B
LTC2936CGN Demo Board | Programmable Hex Voltage Supervisor with EEPROM and Comparator Outputs [Requires DC1613]

Latest Discussions