LTC2063

RECOMMENDED FOR NEW DESIGNS

2µA Supply Current, Low IB, Zero-Drift Operational Amplifiers

Viewing:

Overview

  • Low Supply Current: 2μA Maximum (per Amplifier)
  • Offset Voltage: 5μV Maximum
  • Offset Voltage Drift: 0.02μV/°C Maximum
  • Input Bias Current:
  • 3pA Typical
  • 30pA Maximum, –40°C to 85°C
  • 100pA Maximum, –40°C to 125°C
  • Integrated EMI Filter (114dB Rejection at 1.8GHz)
  • Shutdown Current: 170nA Maximum (per Amplifier)
  • Rail-to-Rail Input and Output
  • 1.7V to 5.25V Operating Supply Range
  • AVOL: 140dB Typical
  • Low-Charge Power-Up for Duty Cycled Applications
  • Specified Temperature Ranges:
  • –40°C to 85°C
  • –40°C to 125°C
  • SC70, TSOT23, MS8, DFN10, TSSOP14 and QFN16 Packages

The LTC2063/LTC2064/LTC2065 are single, dual, and quad low power, zero-drift, 20kHz amplifiers. The LTC2063/LTC2064/LTC2065 enable high resolution measurement at extremely low power levels.

Typical supply current is 1.4µA per amplifier with a maximum of 2µA. The available shutdown mode has been optimized to minimize power consumption in duty-cycled applications and features low charge loss during power-up, reducing total system power.

The LTC2063/LTC2064/LTC2065’s self-calibrating circuitry results in very low input offset (5µV max) and offset drift (0.02µV/°C). The maximum input bias current is only 20pA and does not exceed 100pA over the full specified temperature range. The extremely low input bias current of the LTC2063/LTC2064/LTC2065 allows the use of high value power-saving resistors in the feedback network.

With its ultralow quiescent current and outstanding precision, the LTC2063/LTC2064/LTC2065 can serve as a signal chain building block in portable, energy harvesting and wireless sensor applications.

The LTC2063 is available in 6-lead SC70 and 5-lead TSOT-23 packages. The LTC2064 is available in 8-lead MSOP and 10-lead DFN packages. The LTC2065 is available in 14-lead TSSOP and 16-lead 3mm × 3mm QFN packages. These devices are fully specified over the –40°C to 85°C and –40°C to 125°C temperature ranges.

Applications

  • Signal Conditioning in Wireless Mesh Networks
  • Portable Instrumentation Systems
  • Low-Power Sensor Conditioning
  • Gas Detection
  • Temperature Measurement
  • Medical Instrumentation
  • Energy Harvesting Applications
  • Low Power Current Sensing

LTC2063
2µA Supply Current, Low IB, Zero-Drift Operational Amplifiers
LTC2063 Performance Graph LTC2063 Pin Configuration Duty Cycle Lowers System Power LTC2063-2064 Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 7


Models for the following parts are available in LTspice:

  • LTC2063

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2837A-A/DC2837A-B

LTC2063/LTC2066 2µA/10µA Supply Current, Low IB, Zero-Drift Operational Amplifiers 

Product Details

Demonstration circuit 2837A is a customizable board showcasing the micropower zero-drift op amp LTC2063 (-A option) or LTC2066 (-B option) with shutdown in an SC70 6-pin package. The board is laid out for most common op amp applications and left mostly unstuffed to maximize flexibility for a wide range of applications.

The DC2837A includes the SC70 package op amp, jumpers, unity gain configuration resistors, input lowpass filters, reverse supply protection, and supply bypass capacitors on a small printed circuit board with turrets and SMA connectors for input, output, power and shutdown. The board may be used in split rail or single supply as desired.

The user only needs to furnish external ±2.5V split supplies and an input signal to operate the board. An external shutdown signal can be applied as well to demonstrate the very minimal transient current when starting up the part from shutdown.

DC2837A-A/DC2837A-B
LTC2063/LTC2066 2µA/10µA Supply Current, Low IB, Zero-Drift Operational Amplifiers 
DC2837A-A-2837A-B Application Circuit

Latest Discussions

Recently Viewed