LTC1485

PRODUCTION

Differential Bus Transceiver

Part Models
6
1ku List Price
Starting From $2.36

Part Details

  • ESD Protection Over ±10kV
  • Low Power: ICC = 1.8mA Typ
  • 28ns Typical Driver Propagation Delays with 4ns Skew
  • Designed for RS485 or RS422 Applications
  • Single 5V Supply
  • −7V to 12V Bus Common-Mode Range Permits
    ±7V Ground Difference Between Devices on the Bus
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-Free Driver Outputs
  • Driver Maintains High Impedance in Three-State or with the Power Off
  • Combined Impedance of a Driver Output and Receiver Allows up to 32 Transceivers on the Bus
  • 60mV Typical Input Hysteresis
  • Pin-Compatible with the SN75176A, DS75176A, and SN75LBC176
LTC1485
Differential Bus Transceiver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Isolated RS-485 1
LTM2881 PRODUCTION Complete Isolated RS485/RS422 μModule Transceiver + Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Latest Discussions

Recently Viewed