LTC1043

PRODUCTION

Dual Precision Instrumentation Switched-Capacitor Building Block

Part Models
3
1ku List Price
Starting From $3.81

Part Details

  • Instrumentation Front End with 120dB CMRR
  • Precise, Charge-Balanced Switching
  • Operates from 3V to 18V
  • Internal or External Clock
  • Operates up to 5MHz Clock Rate
  • Low Power
  • Two Independent Sections with One Clock
LTC1043
Dual Precision Instrumentation Switched-Capacitor Building Block
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Application Note 19

Design Note 9

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC6943 NOT RECOMMENDED FOR NEW DESIGNS Micropower, Dual Precision Instrumentation Switched Capacitor Building Block
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1043
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed