LT8642S

RECOMMENDED FOR NEW DESIGNS

18V, 10A Synchronous Step-Down Silent Switcher 2

 

Part Models
4
1ku List Price
Starting From $4.89

Part Details

  • Silent Switcher®2 Architecture
    • Ultralow EMI Emissions On Any PCB
    • Eliminates PCB Layout Sensitivity
    • Internal Bypass Capacitors Reduce Radiated EMI
    • Optional Spread Spectrum Modulation
  • High Efficiency at High Frequency
    • Up to 96% Efficiency at 1MHz, 12VIN to 3.3VOUT
    • Up to 95% Efficiency at 2MHz, 12VIN to 3.3VOUT
  • Wide Input Voltage Range: 2.8V to 18V
  • 10A Output Current
  • External Compensation: Fast Transient Response and Current Sharing
  • Low Quiescent Current Burst Mode® Operation
    • 240µA IQ Regulating 12VIN to 1.2VOUT
    • Output Ripple < 10mVP-P
  • Fast Minimum Switch On-Time: 25ns
  • Low Dropout Under All Conditions: 50mV at 1A
  • Forced Continuous Mode
  • Adjustable and Synchronizable: 200kHz to 3MHz
  • Output Soft-Start and Power Good
  • Small 24-Lead 4mm × 4mm LQFN Package
LT8642S
18V, 10A Synchronous Step-Down Silent Switcher 2
 
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT8642-1
  • LT8642S

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LT8642S
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2560A

18V, 10A Synchronous Step-Down Silent Switcher 2

Product Details

Demonstration circuit 2560A is a 18V, 10A synchronous step-down Silent Switcher®2 with spread spectrum frequency modulation featuring the LT8642S. The demo board is designed for 1.2V output from a 2.8V to 18V input. The LT8642S is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic step-down switching regulator. The integrated bypass capacitors optimize all the fast current loops and make it easier to minimize EMI/EMC emissions by reducing layout sensitivity. Selectable spread spectrum mode can further improve EMI/EMC performance. Fast minimum on-time of 20ns enables high VIN to low VOUT conversion at high frequency.

The LT8642S switching frequency can be programmed either via a resistor or external clock over a 200kHz to 3MHz range. The default frequency of demo circuit 2560A is 2MHz. The SYNC pin on the demo board is grounded (JP1 at BURST position) by default for low ripple Burst Mode® operation. To synchronize to an external clock, move JP1 to SYNC and apply the external clock to the SYNC terminal. Spread spectrum mode and forced continuous mode can be selected respectively by moving JP1 shunt.

The demo board has an EMI filter installed. This EMI filter can be included by applying the input voltage at the VIN_ EMI terminal.

The LT8642S data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this demo manual for demo circuit 2560A. The LT8643S is assembled in a 4mm × 4mm LQFN package with exposed pads for low thermal resistance. The layout recommendations for low EMI operation and maximum thermal performance are available in the data sheet section Low EMI PCB Layout and Thermal Considerations.

DC2560A
18V, 10A Synchronous Step-Down Silent Switcher 2

Latest Discussions

Recently Viewed