LT8640
LT8640-1
RECOMMENDED FOR NEW DESIGNS
42V, 5A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current
- Part Models
- 30
- 1ku List Price
- Starting From $6.49
Overview
- Silent Switcher® Architecture
- Ultralow EMI Emissions
- Spread Spectrum Frequency Modulation
- High Efficiency at High Frequency
- Up to 96% Efficiency at 1MHz, 12VIN to 5VOUT
- Up to 95% Efficiency at 2MHz, 12VIN to 5VOUT
- Wide Input Voltage Range: 3.4V to 42V
- 5A Maximum Continuous Output, 7A Peak Transient Output
- Ultralow Quiescent Current Burst Mode® Operation
- 2.5µA IQ Regulating 12VIN to 3.3VOUT
- Output Ripple < 10mVP-P
- Fast Minimum Switch On-Time: 30ns
- Low Dropout Under All Conditions: 100mV at 1A
- Forced Continuous Mode (LT8640-1 Only)
- Safely Tolerates Inductor Saturation in Overload
- Adjustable and Synchronizable: 200kHz to 3MHz
- Peak Current Mode Operation
- Output Soft-Start and Tracking
- Small 18-Lead 3mm × 4mm QFN and Side Wettable QFN
- AEC-Q100 Qualified for Automotive Applications
The LT8640/LT8640-1 step-down regulator features Silent Switcher architecture designed to minimize EMI emissions while delivering high efficiency at frequencies up to 3MHz. An ultralow 2.5µA quiescent current—with the output in full regulation—enables applications requiring highest efficiency at very small load currents.
The LT8640/LT8640-1 allows high VIN to low VOUT conversion at high frequency with a fast minimum top switch on-time of 30ns. The SYNC/MODE pin selects between Burst Mode operation, spread spectrum mode, synchronization to an external clock, and either pulse-skipping (LT8640) or forced continuous mode (LT8640-1).
| Package | SYNC/MODE ≠ 0 | VC COMP | H-GRADE | CLKOUT | INTERNAL CAPS | |
| LT8640 | QFN | Pulse-Skipping | Internal | Yes | No | No |
| LT8640-1 | QFN | FCM | Internal | Yes | No | No |
| LT8640S | LQFN | FCM | Internal | No | Yes | Yes |
| LT8643S | LQFN | FCM | External | No | Yes | Yes |
| LT8640S-2 | LQFN | FCM | Internal | Yes | Yes | No |
| LT8643S-2 | LQFN | FCM | External | Yes | Yes | No |
Applications
- Automotive and Industrial Supplies
- General Purpose Step-Down
- GSM Power Supplies
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Video 1
Book & eBook 1
Brochure 2
Rarely Asked Question 1
Webcast 7
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 30, 2020 - 20_0293 Test Site Transfer from Analog Devices Singapore to UTAC Thailand |
||
| LT8640EUDC#PBF | PRODUCTION | |
| LT8640EUDC#TRPBF | PRODUCTION | |
| LT8640EUDCF#PBF | PRODUCTION | |
| LT8640EUDCF#TRPBF | PRODUCTION | |
| LT8640HUDC#PBF | PRODUCTION | |
| LT8640HUDC#TRPBF | PRODUCTION | |
| LT8640HUDCF#PBF | PRODUCTION | |
| LT8640HUDCF#TRPBF | PRODUCTION | |
| LT8640IUDC#PBF | PRODUCTION | |
| LT8640IUDC#TRPBF | PRODUCTION | |
| LT8640IUDCF#PBF | PRODUCTION | |
| LT8640IUDCF#TRPBF | PRODUCTION | |
| LT8640JUDCF#PBF | PRODUCTION | |
| LT8640JUDCF#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT8614 | PRODUCTION | 42V, 4A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current |
| LT8640S/LT8640SA | RECOMMENDED FOR NEW DESIGNS | 42V, 6A Synchronous Step-Down Silent Switcher 2 with 2.5μA Quiescent Current |
| LT8641 | RECOMMENDED FOR NEW DESIGNS | 65V, 3.5A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT8640
- LT8640-1
- LT8640A
- LT8640S-2
- LT8640SA
LTpowerCAD 2
- LT8640 Project - 42V, 5A Monolithic μPower Buck Silent Switcher (5.7-42V to 5V @ 5A)
- LT8640 Project - 42V, 5A Monolithic μPower Buck Silent Switcher (8-42V to 5V @ 5A)
Design tools for the following parts are available in LTpowerCAD:
- LT8640
- LT8640S
- LT8640SA
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.