LT8610

PRODUCTION

42V, 2.5A Synchronous Step-Down Regulator with 2.5μA Quiescent Current

Viewing:

Overview

  • Wide Input Voltage Range: 3.4V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation:
    • 2.5μA IQ Regulating 12VIN to 3.3VOUT
    • Output Ripple < 10mVP-P
  • High Efficiency Synchronous Operation:
    • 96% Efficiency at 1A, 5VOUT from 12VIN
    • 94% Efficiency at 1A, 3.3VOUT from 12VIN
  • Fast Minimum Switch-On Time: 50ns
  • Low Dropout Under All Conditions: 200mV at 1A
  • Allows Use Of Small Inductors
  • Low EMI
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Current Mode Operation
  • Accurate 1V Enable Pin Threshold
  • Internal Compensation
  • Output Soft-Start and Tracking
  • Small Thermally Enhanced 16-Lead MSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LT8610
42V, 2.5A Synchronous Step-Down Regulator with 2.5μA Quiescent Current
LT8610 Application Circuit LT8610 Pin Configuration LT8610 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Ideal Diodes and PowerPath Controllers 1
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
Overvoltage & Overcurrent Protectors 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT8610
  • LT8610A
  • LT8610AB
  • LT8610AC

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LT8610
  • LT8610A
  • LT8610AB
  • LT8610AC
  • LT8610AC-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1749B

LT8610 Demo Board | Synchronous Step-Down Converter: 3.4V to 42V Input, 5VOUT at 2.5A

Product Details

Demonstration circuit 1749B is a 42V, 2.5A micropower synchronous step-down regulator featuring the LT8610. The LT8610 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 2.5μA of quiescent current when output is regulated at 5V. Top and bottom power switches, compensation  components and other necessary circuits are inside of the LT8610 to minimize external components and simplify design.

eval board
DC1749B

LT8610 Demo Board | Synchronous Step-Down Converter: 3.4V to 42V Input, 5VOUT at 2.5A

Product Details

Demonstration circuit 1749B is a 42V, 2.5A micropower synchronous step-down regulator featuring the LT8610. The LT8610 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 2.5μA of quiescent current when output is regulated at 5V. Top and bottom power switches, compensation  components and other necessary circuits are inside of the LT8610 to minimize external components and simplify design.

DC1749B
LT8610 Demo Board | Synchronous Step-Down Converter: 3.4V to 42V Input, 5VOUT at 2.5A
DC1749B Demo Board DC1749B Demo Board DC1749B Demo Board DC1749B Demo Board DC1749B - Schematic
DC1749B
LT8610 Demo Board | Synchronous Step-Down Converter: 3.4V to 42V Input, 5VOUT at 2.5A
DC1749B Demo Board DC1749B Demo Board DC1749B Demo Board DC1749B Demo Board DC1749B - Schematic

Latest Discussions

Recently Viewed