LT3762
LT3762
PRODUCTION60V Synchronous Boost LED Controller
- Part Models
- 12
- 1ku List Price
- Starting From $4.13
Viewing:
Overview
- 3000:1 External PWM Dimming
- 250:1 Internal PWM Dimming
- Wide VIN Operating Range: 2.5V to 38.5V
- Synchronous Boost Output Voltage up to 60V
- Spread-Spectrum Frequency Modulation for Lower EMI
- PMOS Switch Driver for PWM and Output Disconnect
- Constant Current (±3.5%) Regulation
- Constant Voltage (±2%) Regulation
- Rail-to-Rail LED Current Sense: 0V to 60V
- Programmable VIN Undervoltage Lockout
- Analog Dimming via Two Control Pins
- 100kHz to 1MHz Operation
- Programmable Open LED Protection with OPENLED Flag
- Short-Circuit Protection and SHORTLED Flag
- Drives LEDs in Boost, SEPIC, Buck Mode, or BuckBoost Mode Configurations
- 28 Lead TSSOP and QFN (4mm × 5mm) Exposed Pad Packages
The LT3762 is a synchronous DC/DC controller designed to operate as a constant-current source and constant-voltage regulator. It features a programmable internal PWM dimming signal generator and a synchronous gate driver. The LT3762 is ideally suited for driving high current LEDs with high efficiency and reduced power loss. Rail-to-rail switch current sensing enables synchronous boost topologies and nonsynchronous topologies such as SEPIC. A voltage feedback pin serves as the input for several LED protection features and also allows the converter to operate as a constant-voltage source.
A frequency adjust pin allows the user to program the frequency from 100kHz to 1MHz to optimize efficiency, performance and external component size. Adding a capacitor at SSFM pin activates the Spread-Spectrum Modulation feature to reduce EMI. The LT3762 also includes an integrated DC/DC converter to efficiently produce a regulated 7.5V supply for the N-channel MOSFET gate drivers. The PWM pin controls PWMTG to drive the P-channel MOSFET, allowing a high PWM dimming range (3000:1) and providing LED overcurrent protection and short-circuit protected boost capability.
Applications
- Industrial and Automotive Lighting
- Accurate Current-Limited Voltage Regulators
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3762EFE#PBF | 20-Lead TSSOP w/ EP | ||
| LT3762EFE#TRPBF | 20-Lead TSSOP w/ EP | ||
| LT3762EUFD#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3762EUFD#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3762HFE#PBF | 20-Lead TSSOP w/ EP | ||
| LT3762HFE#TRPBF | 20-Lead TSSOP w/ EP | ||
| LT3762HUFD#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3762HUFD#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3762IFE#PBF | 20-Lead TSSOP w/ EP | ||
| LT3762IFE#TRPBF | 20-Lead TSSOP w/ EP | ||
| LT3762IUFD#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3762IUFD#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LT3762EFE#PBF | PRODUCTION | |
| LT3762EFE#TRPBF | PRODUCTION | |
| LT3762HFE#PBF | PRODUCTION | |
| LT3762HFE#TRPBF | PRODUCTION | |
| LT3762IFE#PBF | PRODUCTION | |
| LT3762IFE#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LT3762EFE#PBF | PRODUCTION | |
| LT3762EFE#TRPBF | PRODUCTION | |
| LT3762HFE#PBF | PRODUCTION | |
| LT3762HFE#TRPBF | PRODUCTION | |
| LT3762IFE#PBF | PRODUCTION | |
| LT3762IFE#TRPBF | PRODUCTION | |
|
Jan 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LT3762EUFD#PBF | PRODUCTION | |
| LT3762EUFD#TRPBF | PRODUCTION | |
| LT3762HUFD#PBF | PRODUCTION | |
| LT3762HUFD#TRPBF | PRODUCTION | |
| LT3762IUFD#PBF | PRODUCTION | |
| LT3762IUFD#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3762
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.