LT3464

PRODUCTION

Micropower Boost Converter with Integrated Schottky and Output Disconnect in ThinSOT

Part Models
2
1ku List Price
Starting From $2.05
Viewing:

Part Details

  • Tiny Solution Size
  • Low Quiescent Current
    • 25µA in Active Mode
    • 0.5µA in Shutdown Mode
  • Internal 115mA, 36V Switch
  • Integrated Schottky Diode
  • Integrated PNP Output Disconnect with Short-Circuit Protection
  • Internal Reference Override Pin
  • 16V at 8mA from 3.6V Input
  • 12V at 20mA from 5V Input
  • Input Range: 2.3V to 10V
  • High Output Voltage: Up to 34V
  • Low Profile (1mm) SOT-23 Package
LT3464
Micropower Boost Converter with Integrated Schottky and Output Disconnect in ThinSOT
Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3464
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC612A

LT3464ETS8 Demo Board | 2 Circuits, 2.3V ≤ VIN ≤ 10V, VOUT1 = 20V @ 3mA to 6mA, VOUT2 = 15V @ 9mA to 25mA

Product Details

Demonstration circuit 612 features the LT3464ETS8 in two boost converter circuits, one configured for small size and the other for high performance. The input supply voltage range is 2.3V to 10V and the two circuit outputs are 20V at up to 6mA (small size circuit) and 15V at up to 25mA (high performance circuit). The small size circuit demonstrates the LT3464’s ability to operate with a small 10µH chip inductor and a 0.22µF output capacitor. The high performance circuit uses a 47µH inductor and 1.0µF output capacitor and provides higher output current and efficiency.

DC612A
LT3464ETS8 Demo Board | 2 Circuits, 2.3V ≤ VIN ≤ 10V, VOUT1 = 20V @ 3mA to 6mA, VOUT2 = 15V @ 9mA to 25mA
DC612A - Schematic

Latest Discussions

Recently Viewed