LT3463

PRODUCTION

Dual Micropower DC/DC Converters with Schottky Diodes

Part Models
4
1ku List Price
Starting From $2.79
Viewing:

Part Details

  • Generates Well-Regulated Positive and Negative Outputs
  • Low Quiescent Current:
    • 20µA (per Converter) in Active Mode
    • <1µA in Shutdown Mode
  • Internal 42V Power Switches
  • Internal 42V Schottky Diodes
  • Low VCESAT Switch: 180mV at 150mA
  • Input Voltage Range: 2.4V to 15V
  • High Output Voltages: Up to ±40V
  • Low Profile (0.8mm) 3mm × 3mm DFN Package
LT3463
Dual Micropower DC/DC Converters with Schottky Diodes
CCD Bias Supply (15V, –8V) Efficiency and Power Loss Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3463
  • LT3463A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
SCP-LT3463-EVALZ

LT3463 Signal Chain Evaluation Board | Dual μPower Boost/Inverting w/ Int Schottkys

Product Details

Demonstration circuit SCP-LT3463-EVALZ is a dual output DC-DC converter designed to create a dual polarity regulated voltage for powering several signal chains. The positive regulator is a boost converter (with 20V output) while the other is an inverting charge pump (with –20V output).

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT3463. Please refer to the LT3463 data sheet for a complete description of the part.

eval board
DC679A

LT3463EDD | Dual Output Converter, 2 Circuits, VIN = 2.7V to 6V, ±20VOUT @ 9mA and ±20VOUT @ 13mA

Product Details

Demonstration circuit 679 features the LT3463EDD in two circuits. One circuit is optimized for small size (9mA max output current) and the other for high performance (13mA max  output current). Both circuits are dual output ±20V voltage regulators with a 2.7V to 6V input voltage range. The positive regulator is a boost converter and the negative rail is an inverting charge pump.



SCP-LT3463-EVALZ
LT3463 Signal Chain Evaluation Board | Dual μPower Boost/Inverting w/ Int Schottkys
LT3463 Signal Chain Evaluation Board LT3463 Signal Chain Evaluation Board - Top View LT3463 Signal Chain Evaluation Board - Bottom View
DC679A
LT3463EDD | Dual Output Converter, 2 Circuits, VIN = 2.7V to 6V, ±20VOUT @ 9mA and ±20VOUT @ 13mA
DC679A - Schematic

Latest Discussions

Recently Viewed