Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

LT3462

PRODUCTION

Inverting 1.2MHz/2.7MHz DC/DC Converters with Integrated Schottky

Part Models
6
1ku List Price
Starting From $2.75
Viewing:

Part Details

  • Integrated Schottky Rectifier
  • Fixed Frequency 1.2MHz/2.7MHz Operation
  • Very Low Noise: 1mVP-P Output Ripple
  • Low VCESAT Switch: 270mV at 250mA
  • −5V at 100mA from 5V Input
  • −12V at 30mA from 3.3V Input
  • Low Input Bias Current GND Based FB Input
  • Low Impedance (40Ω) 1.265V Reference Output
  • High Output Voltage: Up to −38V
  • Wide Input Range: 2.5V to 16V
  • Uses Tiny Surface Mount Components
  • Low Shutdown Current: <10µA
  • Low Profile (1mm) SOT-23 (ThinSOT) Package
  • 8‑Lead DFN (2mm × 2mm × 0.75mm) Package, LT3462A Only
LT3462
Inverting 1.2MHz/2.7MHz DC/DC Converters with Integrated Schottky
LT3462 Application Circuit LT3462 Pin Configuration LT3462 Pin Configuration LT3462 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3462
  • LT3462A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC670A

LT3462ES6 / AES6 | High Efficiency / Small Size Inverting DC/DC Converter, VIN = 4.5V to 5.5V, VOUT = -5V / 100mA

Product Details

DC670A: Demo Board for the LT3462 Inverting 1.2MHz/2.7MHz DC/DC Converters with Integrated Schottky in ThinSOT.


 


DC670A
LT3462ES6 / AES6 | High Efficiency / Small Size Inverting DC/DC Converter, VIN = 4.5V to 5.5V, VOUT = -5V / 100mA
DC670A - Schematic

Latest Discussions

Recently Viewed