LT1468

PRODUCTION

90MHz, 22V/us 16-Bit Accurate Operational Amplifier

Part Models
14
1ku List Price
Starting From $3.63

Part Details

  • 90MHz Gain Bandwidth, f = 100kHz
  • 22V/µs Slew Rate
  • Settling Time: 900ns (AV = -1, 150µV, 10V Step)
  • Low Distortion, −96.5dB for 100kHz, 10VP-P
  • Maximum Input Offset Voltage: 75µV
  • Maximum Input Offset Voltage Drift: 2µV/°C
  • Maximum (−) Input Bias Current: 10nA
  • Minimum DC Gain: 1000V/mV
  • Minimum Output Swing into 2k: ±12.8V
  • Unity Gain Stable
  • Input Noise Voltage: 5nV/√Hz
  • Input Noise Current: 0.6pA/√Hz
  • Total Input Noise Optimized for 1k < RS < 20k
  • Specified at ±5V and ±15V
LT1468
90MHz, 22V/us 16-Bit Accurate Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
LT1468-2 RECOMMENDED FOR NEW DESIGNS 200MHz, 30V/μs 16-Bit Accurate AV ≥ 2 Op Amp
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2135A

LTC2378-20 and LT1468 Demo | Converts ±10V Single-Ended Signal with 2ppm Linearity (requires DC590 or DC890)

Product Details

Demonstration circuit 2135A shows a simple DC accurate ADC driver circuit that converts a ±10V single-ended input signal into a fully differential signal capable of driving the LTC2378-20 with a combined linearity error of only 2ppm. The LTC2378-20 is a low power, low noise 20-bit SAR ADC with a serial output that operates from a single 2.5V supply. The demo manual refers to the LTC2378-20 but applies to all parts in the family, the only difference being the maximum sample rate. The LTC2378-20 supports a ±5V fully differential input range with a 104dB SNR, consumes only 21mW and achieves ±2ppm INL max with no missing codes at 20 bits. The DC2135A is the PCB that goes with DN1032. Refer to this design note for the theory of operation for this demo circuit. An option for a pseudo differential input drive is provided.

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC2135A
LTC2378-20 and LT1468 Demo | Converts ±10V Single-Ended Signal with 2ppm Linearity (requires DC590 or DC890)
DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed