HMC7748

Obsolete

2 GHz to 6 GHz, 25 W Power Amplifier Module

Viewing:

Overview

  • 58 dB typical small signal gain
  • 43 dBm typical saturated output power
  • 48 dBm typical output IP3
  • 6 dB maximum noise figure
  • Operates from 12 V and 28 V supplies
  • Built-in bias sequencing
  • Enable pin to provide shutdown capability

The HMC7748 is a multistage power amplifier (PA) that provides 25 W of saturated output power across the band of 2 GHz to 6 GHz. It draws 0.7 A from a 12 V supply and up to 4 A from a 28 V supply. Input signals of as much as −8 dBm are acceptable, and the module has small signal gain of 60 dB.

The 12 V supply is regulated internally and generates the negative voltage required for the gate bias. Built-in bias sequencing prevents the drain voltages for the amplifier stages from being applied without the negative voltage present, which protects the amplifiers if 28 V is applied without 12 V supply applied.

An external enable pin causes the module to remain in shutdown mode unless the pin is pulled to ground. This pin provides a means of turning the amplifiers off and on without cycling the power supplies.

Applications

  • Telecom infrastructure
  • Test instrumentation
  • Military

HMC7748
2 GHz to 6 GHz, 25 W Power Amplifier Module
HMC7748 Functional Block Diagram HMC7748 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed