HMC7054
LAST TIME BUYKa-Band HPA
Part Details
- Compact Design
- WR28 Output with Isolator
- PA Enable
- Thermal Monitoring and Gain Compensation
- Size: 5.0" x 4.51" x 1.145"
- Weight: 1.6 lbs
- Designed for Military Environments
The HMC7054 is a fully integrated Ka-Band HPA. The unit is designed for single carrier use in satellite communications. It covers both Commercial and Military bands and is designed to meet military environmental conditions.
APPLICATIONS
- Satellite Communications
- Commercial
- Military
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool